JAJSDL2A August 2017 – August 2018 UCC27712-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY BLOCK | ||||||
VVDD ON | Turn-on threshold voltage of VDD | 8.0 | 8.9 | 9.8 | V | |
VVDD OFF | Turn-off threshold voltage of VDD | 7.5 | 8.4 | 9.3 | ||
VVDD HYS | Hysteresis of VDD | 0.5 | ||||
VVHB ON | Turn-on threshold voltage of VHB–VHS | 7.2 | 8.2 | 9.2 | ||
VVHB OFF | Turn-off threshold voltage of VHB–VHS | 6.4 | 7.3 | 8.3 | ||
VVHB HYS | Hysteresis of VHB–VHS | 0.5 | 0.9 | |||
IQ | Total quiescent supply current | HI = LI = 0 V or 5 V, DC on/off state | 180 | 255 | 420 | µA |
IQVDD | Quiescent VDD-COM supply current | HI = LI = 0 V or 5 V, DC on/off state | 190 | 320 | ||
IQBS | Quiescent HB-HS supply current | HI = 0 V or 5 V, HO in DC on/off state | 65 | 100 | ||
IBL | Bootstrap supply leakage current | HB = HS = 600 V | 20 | |||
IOP | Dynamic operating current | HI = LI = 0 V or 5 V, f = 100 kHz, duty = 50%, CL= 1 nF | 3800(1) | 4500 | ||
INPUT BLOCK | ||||||
VINH | Input Pin (HI, LI) high threshold | 1.6 | 2.0 | 2.4 | V | |
VINL | Input Pin (HI, LI) low threshold | 0.8 | 1.2 | 1.5 | ||
VINHYS | Input Pin (HI, LI) threshold hysteresis | 0.8 | ||||
IINL | HI, LI input low bias current | HI, LI = 0 V | –5 | 0 | 5 | µA |
IINH | HI, LI input high bias current | HI, LI = 5 V | 1.7 | 70 | ||
OUTPUT BLOCK | ||||||
VDD-VLOH | LO output high voltage | LI = 5 V, ILO = –20 mA | 60 | 136 | mV | |
VHB-VHOH | HO output high voltage | HI = 5 V, IHO = –20 mA | 60 | 136 | ||
VLOL | LO output low voltage | LI = 0 V, ILO = 20 mA | 30 | 80 | ||
VHOL | HO output low voltage | HI = 0 V, IHO = 20 mA | 30 | 80 | ||
RLOL, RHOL | LO, HO output pull-down resistance | ILO = IHO = 20 mA | 1.5 | 4 | Ω | |
RLOH, RHOH | LO, HO output pull-up resistance | ILO = IHO = –20 mA | 3.0 | 6.8 | ||
IGPK-(1) | HO, LO output low short circuit pulsed current | HI = LI = 0 V, HO = LO = 15 V, PW < 10 µs | 2.8 | A | ||
IGPK+(1) | HO, LO output high short circuit pulsed current | HI = LI = 5 V, HO = LO = 0 V, PW < 10 µs | –1.8 |