JAJSFJ9B December 2017 – October 2019 UCC28064A
PRODUCTION DATA.
The minimum value of the ZCD resistors is selected based on the internal clamps maximum current ratings of 3 mA, as shown in Equation 25.
In this design the ZCD resistors are set to 20 kΩ, as shown in Equation 26.