JAJSFJ9B December 2017 – October 2019 UCC28064A
PRODUCTION DATA.
システム・レベルの拡張保護機能には、入力ブラウンアウトおよびドロップアウト回復、出力過電圧、開ループ、過負荷、ソフトスタート、位相障害検出、サーマル・シャットダウンがあります。さらにフェイルセーフ過電圧保護(OVP)機能により、検出されなければ壊滅的なデバイス破壊につながりかねない中間電圧への短絡を防止します。高度な非線形ゲインにより、ライン/負荷過渡事象に対して迅速かつスムーズな応答を実現し、専用のライン・ドロップアウト処理により、重大な電流崩壊を回避できます。また、バースト・モード動作中にスイッチングしない場合にはバイアス電流を大幅に低減できるため、スタンバイ性能が向上します。