SLUS168E Apr 1999 – August 2015 UCC2808-1 , UCC2808-2 , UCC3808-1 , UCC3808-2
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
COMP | 1 | I/O | Output of the error amplifier and the input of the PWM comparator. |
CS | 3 | I | Input to the PWM, peak current, and overcurrent comparators. |
FB | 2 | I | Inverting input to the error amplifier. |
GND | 5 | — | Reference ground and power ground for all functions. |
OUTA | 7 | O | Alternating high current output stage. |
OUTB | 6 | O | Alternating high current output stage. |
RC | 4 | I | Oscillator programming pin. |
VDD | 8 | — | Power input connection for this device. |