6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
Supply voltage (IDD ≤ 10 mA) |
|
15 |
V |
Supply current |
|
20 |
mA |
OUTA/OUTB source current (peak) |
|
–0.5 |
A |
OUTA/OUTB sink current (peak) |
|
1 |
A |
Analog inputs (FB, CS) |
–0.3 |
VDD + 0.3
(not to exceed 6) |
V |
Power dissipation at TA = 25°C |
P package |
|
1 |
W |
D package |
|
650 |
mW |
PW package |
|
400 |
Junction temperature, TJ |
–55 |
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Currents are positive into, negative out of the specified terminal. Consult the packaging section of the
Power Supply Control Products Data Book for thermal limitations and considerations of packages.