SGLS245E May 2020 – May 2020 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
REFERENCE | ||||||
Output voltage | TJ = 25°C, I = 0.2 mA, UCC2813-[0,1,2,4]-Q1 | 4.925 | 5 | 5.075 | V | |
TJ = 25°C, I = 0.2 mA, UCC2813-[3,5]-Q1 | 3.94 | 4 | 4.06 | |||
Load regulation | 0.2 mA < I < 5 mA | 10 | 30 | mV | ||
Total variation | UCC2813-[0,1,2,4]-Q1(5) | 4.84 | 5 | 5.1 | V | |
UCC2813-[3,5]-Q1(5) | 3.84 | 4 | 4.08 | |||
Output noise voltage | 10 Hz ≤ f ≤ 10 kHz, TJ = 25°C(7) | 70 | µV | |||
Long term stability | TA = 125°C, 1000 hours(7) | 5 | mV | |||
Output short circuit current | –5 | –35 | mA | |||
OSCILLATOR | ||||||
Oscillator frequency | UCC2813-[0,1,2,4]-Q1(2) | 40 | 46 | 52 | kHz | |
UCC2813-[3,5]-Q1(2) | 26 | 31 | 36 | |||
Temperature stability | See note (7) | 2.5% | ||||
Amplitude peak-to-peak | 2.25 | 2.4 | 2.55 | V | ||
Oscillator peak voltage | 2.45 | V | ||||
ERROR AMPLIFIER | ||||||
Input voltage | VCOMP = 2.5 V; UCC2813-[0,1,2,4]-Q1 | 2.42 | 2.5 | 2.56 | V | |
VCOMP = 2 V; UCC2813-[3,5]-Q1 | 1.92 | 2 | 2.05 | |||
Input bias current | –2 | 2 | µA | |||
Open loop voltage gain | 60 | 80 | dB | |||
COMP sink current | VFB = 2.7 V, VCOMP = 1.1 V | 0.3 | 3.5 | mA | ||
COMP source current | VFB = 1.8 V, VCOMP = VREF – 1.2 V | –0.2 | –0.5 | –0.8 | mA | |
Gain-bandwidth product | See note (7) | 2 | MHz | |||
PWM | ||||||
Maximum duty cycle | UCC2813-[0,2,3]-Q1 | 97% | 99% | 100% | ||
UCC2813-[1,4,5]-Q1 | 48% | 49% | 50% | |||
Minimum duty cycle | VCOMP = 0 V | 0% | ||||
CURRENT SENSE | ||||||
Gain | See note (3) | 1.1 | 1.65 | 1.8 | V/V | |
Maximum input signal | VCOMP = 5 V(4) | 0.9 | 1 | 1.1 | V | |
Input bias current | –200 | 200 | nA | |||
CS blank time | 50 | 100 | 150 | ns | ||
Over-current threshold | 1.32 | 1.55 | 1.7 | V | ||
COMP to CS offset | VCS = 0 V | 0.45 | 0.9 | 1.35 | V | |
OUTPUT | ||||||
OUT low level | I = 20 mA, all parts | 0.1 | 0.4 | V | ||
I = 200 mA, all parts | 0.35 | 0.9 | ||||
I = 50 mA, VVCC = 5 V, UCC2813-[3,5]-Q1 | 0.15 | 0.4 | ||||
I = 20 mA, VCC = 0 V, all parts | 0.7 | 1.2 | ||||
VVCC – OUT | OUT high Vsat | I = –20 mA, all parts | 0.15 | 0.4 | V | |
I = –200 mA, all parts | 1 | 1.9 | ||||
I = –50 mA, VVCC = 5 V, UCC2813-[3,5]-Q1 | 0.4 | 0.9 | ||||
Rise time | CL = 1 nF | 41 | 70 | ns | ||
Fall time | CL = 1 nF | 44 | 75 | ns | ||
UNDERVOLTAGE LOCKOUT | ||||||
Start threshold (6) | UCC2813-0-Q1 | 6.6 | 7.2 | 7.8 | V | |
UCC2813-1-Q1 | 8.6 | 9.4 | 10.2 | |||
UCC2813-[2,4]-Q1 | 11.5 | 12.5 | 13.5 | |||
UCC2813-[3,5]-Q1 | 3.7 | 4.1 | 4.5 | |||
Stop threshold (6) | UCC2813-0-Q1 | 6.3 | 6.9 | 7.5 | V | |
UCC2813-1-Q1 | 6.8 | 7.4 | 8 | |||
UCC2813-[2,4]-Q1 | 7.6 | 8.3 | 9 | |||
UCC2813-[3,5]-Q1 | 3.2 | 3.6 | 4 | |||
Start to stop hysteresis | UCC2813-0-Q1 | 0.12 | 0.3 | 0.48 | V | |
UCC2813-1-Q1 | 1.6 | 2 | 2.4 | |||
UCC2813-[2,4]-Q1 | 3.5 | 4.2 | 5.1 | |||
UCC2813-[3,5]-Q1 | 0.2 | 0.5 | 0.8 | |||
SOFT START | ||||||
COMP rise time | VFB = 1.8 V, Rise from 0.5 V to REF – 1 V | 4 | 10 | ms | ||
OVERALL | ||||||
Start-up current | VVCC < start threshold | 0.1 | 0.23 | mA | ||
Operating supply current | VFB = 0 V, VCS = 0 V, VRC = 0 V | 0.5 | 1.2 | mA | ||
VCC internal Zener voltage(6)(8) | IVCC = 10 mA | 12 | 13.5 | 15 | V | |
VCC internal Zener voltage minus start-threshold voltage (6) | UCC2813-[2,4]-Q1 | 0.5 | 1 | V |