SGLS245E May 2020 – May 2020 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Use the parameters in Table 2 to review the design of a 12-V, 48-W offline flyback converter using the UCC2813-0-Q1 PWM controller.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERSTICS | ||||||
VIN | Input voltage (RMS) | 85 | 265 | V | ||
fLINE | Line frequency | 47 | 63 | Hz | ||
OUTPUT CHARACTRSTICS | ||||||
VOUT | Output voltage | 11.75 | 12 | 12.25 | V | |
Vripple | Output ripple voltage | 120 | mVPP | |||
IOUT | Output current | 4 | 4.33 | A | ||
Vtran | Output transient | Output voltage measured under 0-A to 4-A load step | 11.75 | 12.25 | V | |
SYSTEM CHARACTRSTICS | ||||||
η | Max load efficiency | 85% |