The UCC28700 family of flyback power supply controllers provides Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current. Low start-up current, dynamically controlled operating states and a tailored modulation profile support very low standby power without sacrificing start-up time or output transient response.
Control algorithms in the UCC28700 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous Conduction Mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controllers have a maximum switching frequency of 130 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28700 allows the level of cable compensation to be programmed. The UCC28701, UCC28702, and UCC28703 devices allow remote temperature sensing using a Negative Temperature Coefficient (NTC) resistor while providing fixed cable-compensation levels.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28700 | SOT-23 (6) | 2.90 mm × 1.60 mm |
UCC28701 | ||
UCC28702 | ||
UCC28703 |
Changes from * Revision (July 2012) to A Revision
PART NUMBER | VERSION |
---|---|
UCC28700 | Programmable cable compensation |
UCC28701 | NTC, 0 mV (at 5-V output) cable compensation option |
UCC28702 | NTC, 150 mV (at 5-V output) cable compensation option |
UCC28703 | NTC, 300 mV (at 5-V output) cable compensation option |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | UCC28700 | UCC28701/2/3 | ||
NO. | NO. | |||
CBC | 1 | — | I | Cable Compensation (CBC) is a programming pin for compensation of cable voltage drop. Cable compensation is programmed with a resistor to GND. |
CS | 4 | 4 | I | Current Sense (CS) input connects to a ground-referenced current-sense resistor in series with the power switch. The resulting voltage is used to monitor and control the peak primary current. A series resistor can be added to this pin to compensate the peak switch current levels as the AC-mains input varies. |
DRV | 3 | 3 | O | Drive (DRV) is an output used to drive the gate of an external high voltage MOSFET switching transistor. |
GND | 5 | 5 | — | The Ground (GND) pin is both the reference pin for the controller and the low-side return for the drive output. Special care should be taken to return all AC decoupling capacitors as close as possible to this pin and avoid any common trace length with analog signal return paths. |
NTC | — | 1 | I | NTC is an interface to an external NTC (negative temperature coefficient) resistor for remote temperature sensing. Pulling this pin low shuts down PWM action. |
VDD | 2 | 2 | — | VDD is the bias supply input pin to the controller. A carefully-placed bypass capacitor to GND is required on this pin. |
VS | 6 | 6 | I | Voltage Sense (VS) is an input used to provide voltage and timing feedback to the controller. This pin is connected to a voltage divider between an auxiliary winding and GND. The value of the upper resistor of this divider is used to program the AC-mains run and stop thresholds and line compensation at the CS pin. |