JAJSOG3 December 2023 UCC28750
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | VDD input voltage range | –0.3 | 30 | V |
DRV | DRV output voltage range | –0.3 | VVDD + 0.3 | V |
CS | CS pin voltage | –0.3 | 5.5 | V |
FB | FB pin voltage | –0.3 | 5.5 | V |
FB pin source current | Internally limited | mA | ||
FLT | FLT pin voltage range | –0.3 | 5.5 | V |
FLT pin sink current | 0 | 5 | mA | |
TJ | Junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |