JAJSE40A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS SUPPLY INPUT CURRENT | ||||||
IRUN(STOP) | Supply current, run | No switching | 2.3 | 3 | mA | |
IRUN(SW) | Supply current, run | Switching, IVSL = 0 µA | 2.5 | 3.3 | mA | |
IWAIT | Supply current, wait | IFB = -85 µA | 400 | 550 | µA | |
ISTART | Supply current, start | VVDD = VVDD(ON) – 100 mV, VVS = 0 V | 70 | 140 | µA | |
IFAULT | Supply current, fault | Fault state | 265 | 350 | µA | |
UNDER-VOLTAGE LOCKOUT (UVLO) | ||||||
VVDD(ON) | VDD turn-on threshold | VVDD increasing | 16.7 | 17.5 | 18.2 | V |
VVDD(OFF) | VDD turn-off threshold | VVDD decreasing | 9.35 | 9.8 | 10.4 | V |
VVDD(PCT) | Offset to power cycle for long output voltage overshoot | Offset above VVDD(OFF), IFB = -85 μA | 0.3 | 1 | 1.5 | V |
VS INPUT | ||||||
VVSNC | Negative clamp level | IVSL = -1.25 mA, voltage below ground | 170 | 250 | 325 | mV |
VZCD | Zero-crossing detection (ZCD) level | VVS decreasing | 10 | 30 | 55 | mV |
tZC | Zero-crossing timeout delay | 1.8 | 2.2 | 2.7 | µs | |
tD(ZCD) | Propagation delay from ZCD high to PWML high | VVS step from 4 V to -0.1 V | 20 | 45 | ns | |
IVSB | Input bias current | VVS = 4 V | -0.25 | 0 | 0.25 | µA |
CS INPUT | ||||||
VCST(MAX) | Maximum CS threshold voltage | VCS increasing | 765 | 800 | 825 | mV |
VCST(MIN) | Minimum CS threshold voltage | VCS decreasing, IFB = -85 μA | 123 | 150 | 170 | mV |
tCSLEB | Leading-edge blanking time | VSET = 5 V, VCS = 1 V | 175 | 200 | 225 | ns |
VSET = 0 V, VCS = 1 V | 115 | 130 | 145 | |||
tD(CS) | Propagation delay of CS comparator high to PWML low | VCS step from 0 V to 1 V | 15 | 25 | ns | |
KLC | Line-compensation current ratio | IVSL = -1.25 mA, IVSL / current out of CS pin | 22.5 | 25 | 27 | A/A |
RUN, PWML, PWMH | ||||||
VPWMLH | High level of PWML, PWMH, and RUN pins | IPWML(H) = -1 mA, IRUN= -1 mA | 4.4 | 5 | V | |
VPWMHH | ||||||
VRUNH | ||||||
VPWMLL | Low level of PWML, PWMH, and RUN pins | IPWML(H) = +1 mA, IRUN = +1 mA | 0.5 | V | ||
VPWMHL | ||||||
VRUNL | ||||||
tRISE | Turn-on rise time, 10% to 90%(1) | CLOAD = 10 pF | 10 | ns | ||
tFALL | Turn-off fall time, 90% to 10%(1) | CLOAD = 10 pF | 10 | ns | ||
tD(RUN-PWML) | Delay from RUN high to PWML high | 1.8 | 5.4 | µs | ||
tD(VS-PWMH) | Dead-time between VS high and PWMH high | VSET = 5 V | 44 | 55 | 70 | ns |
tD(PWML-H) | Dead-time between PWML low and PWMH high | VSET = 0 V | 34 | 42 | 51 | ns |
tON(MIN) | Minimum on-time of PWML in low power mode | VSET = 5 V, IFB = -85 μA, VCS = 1 V | 70 | 90 | 115 | ns |
VSET = 0 V, IFB = -85 μA, VCS = 1 V | 48 | 65 | 80 | ns | ||
PROTECTION | ||||||
VOVP | Over-voltage threshold | VVS increasing | 4.4 | 4.5 | 4.6 | V |
VOCP | Over-current threshold | VCS increasing | 0.97 | 1.2 | 1.35 | |
VCST(OPP) | Over-power threshold on CS pin | IVSL = 0 μA | 574 | 600 | 627 | mV |
IVSL = -333 μA | 492 | 545 | 595 | |||
IVSL = -666 μA | 426 | 460 | 492 | |||
IVSL = -1.25 mA | 405 | 425 | 452 | |||
KOPP | OPP threshold voltage ratio | VCST(OPP) ratio between IVSL = 0 μA and IVSL = -1.25 mA | 1.36 | 1.4 | 1.44 | V/V |
tOPP | OPP fault timer | IFB = 0 A | 115 | 160 | 200 | ms |
IVSL(RUN) | VS line-sense run current | Current out of VS pin increasing | 330 | 365 | 400 | µA |
IVSL(STOP) | VS line-sense stop current | Current out of VS pin decreasing | 275 | 305 | 335 | |
KVSL | VS line-sense ratio | IVSL(STOP) / IVSL(RUN) | 0.81 | 0.836 | 0.85 | A/A |
tBO | Brown-out detection delay time | IVSL < IVSL(STOP) | 35 | 60 | 75 | ms |
RRDM(TH) | RRDM threshold for CS pin fault | 41 | 50 | 59 | kΩ | |
tCSF1 | Max. PWML on time for detecting CS pin fault | VSET = 5 V | 1.6 | 2 | 2.3 | µs |
tCSF0 | Max. PWML on time for detecting CS pin fault | RRDM < RRDM(TH) for VSET = 0 V | 0.8 | 1 | 1.15 | µs |
tFDR | Fault-reset delay timer | OCP, OPP, OVP, SCP, or CS pin fault | 1 | 1.5 | 1.9 | s |
TJ(STOP) | Thermal shut-down temperature | Internal junction temperature | 125 | °C | ||
NTC INPUT | ||||||
VNTCTH | NTC shut-down voltage | Voltage decreasing | 0.9 | 1.0 | 1.1 | V |
RNTCTH | NTC shut-down resistance | RNTC decreasing | 8.7 | 9.5 | 10.3 | kΩ |
RNTCR | NTC recovery resistance | RNTC increasing | 19.5 | 21.7 | 24 | kΩ |
INTC | NTC pull-up current, out of pin | RNTC = 12 kΩ | 85 | 105 | 120 | µA |
BUR INPUT AND LOW POWER MODE | ||||||
KBUR-CST | Ratio from VBUR to VCST | VCST between VCST(OPP1) and 0.7 V | 3.9 | 4 | 4.13 | V/V |
fBR(UP) | Upper threshold of burst rate frequency in adaptive burst mode(1) | 29 | 34 | 39 | kHz | |
fBR(LR) | Lower threshold of burst rate frequency in adaptive burst mode(1) | 21 | 25 | 29 | kHz | |
fLPM | Burst rate frequency in low power mode | 22 | 25 | 28 | kHz | |
IBUR | Bias current of VBUR offset in LPM | 2.1 | 2.7 | 3.4 | µA | |
RTZ INPUT | ||||||
tZ(MAX) | Maximum programmable dead-time from PWMH low to PWML high | RRTZ = 280 kΩ, IVSL = -1 mA, VSET = 5 V | 380 | 480 | 565 | ns |
tZ(MIN) | Minimum programmable dead-time from PWMH low to PWML high | RRTZ = 78.4 kΩ, IVSL = -1 mA, VSET = 0 V | 66 | 72 | 86 | ns |
tZ | Dead-time from PWMH low to PWML high | IVSL = -150 μA | 144 | 172 | 205 | ns |
IVSL = -450 μA | 123 | 150 | 177 | ns | ||
IVSL = -733 μA | 110 | 125 | 145 | ns | ||
KTZ | TZ compensation ratio | TZ ratio between IVSL = -200 μA and IVSL = -733 μA | 1.26 | 1.4 | 1.57 | s/s |
SWS INPUT | ||||||
VTH(SWS) | SWS zero voltage threshold | VSET = 5 V | 8.8 | 9 | 9.6 | V |
VSET = 0 V | 3.7 | 4 | 4.3 | V | ||
tD(SWS-PWML) | Time between SWS low to PWML high | VSWS step from 5 V to 0 V | 12 | 28 | ns | |
FB INPUT | ||||||
IFB(SBP) | Maximum control FB current | IFB increasing | 75 | 95 | µA | |
VFB(REG) | Regulated FB voltage level | 4 | 4.3 | 4.65 | V | |
RFBI | FB input resistance | 7 | 8 | 9.5 | kΩ | |
REF OUTPUT | ||||||
VREF | REF voltage level | IREF = 0 A | 4.9 | 5 | 5.1 | V |
IS(REF) | Short current of REF pin | Short REF pin | 8 | 14 | 18 | mA |
VR(LINE) | Line regulation of VREF | VVDD = 12 V to 35 V | -5 | 7 | mV | |
VR(LOAD) | Load regulation of VREF | IREF = 0 mA to 1 mA, change in VREF | -10 | 10 | mV | |
HVG OUTPUT | ||||||
VHVG | HVG voltage level | IHVG = +/-200 μA, run state | 9.7 | 10.5 | 11.4 | V |
ISE(HVG) | HVG max sink current during startup | VHVG = 13 V, start state | 55 | 90 | 140 | µA |
IS(HVG) | Short current of HVG pin | Short HVG pin | 0.4 | 1 | 1.6 | mA |
VHR(LINE) | Line regulation of VHVG | VVDD = 12 V to 35 V | -25 | 25 | mV | |
VHVG(OV) | HVG over voltage threshold | 13.0 | 13.8 | 14.6 | V | |
RDM INPUT | ||||||
tDM(MAX) | Maximum PWMH pulse width with maximum tuning | VSWS = 12 V | 6.08 | 6.76 | 7.6 | µs |
tDM(MIN) | Minimum PWMH pulse width with minimum tuning | VSWS = 0 V | 3.05 | 3.4 | 3.8 | µs |