JAJSE40A October 2017 – February 2018 UCC28780
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UCC28780 provides extensive protections on different system fault scenarios. The protection features are summarized in Table 2.
PROTECTION | SENSING | THRESHOLD | DELAY TO ACTION | ACTION |
---|---|---|---|---|
VDD UVLO | VDD voltage | VVDD(OFF) ≤ VVDD ≤ VVDD(ON) | None | UVLO reset |
Over-power protection (OPP) | CS voltage | VCST(OPP) ≤ VCST ≤ VCST(MAX) | tOPP (160 ms) | tFDR restart (1.5s) |
Peak current limit (PCL) | CS voltage | VCST ≤ VCST(MAX) | ||
Over-current protection (OCP) | CS voltage | VCS ≥ VOCP | 3 PWML pulses | tFDR restart |
Output short-circuit protection (SCP) | CS, VS, and VDD voltages | (1) VVDD = VVDD(OFF) & VCST ≥ VCST(OPP) ; (2) VVDD = VVDD(OFF) & VVS ≤ 0.6 V | ≤ tOPP | tFDR restart |
Output over-voltage protection (OVP) | VS voltage | VVS ≥ VOVP | 3 PWML pulses | tFDR restart |
Brown-in detection | VS current | IVSL ≤ IVSL(RUN) | 4 PWML pulses | UVLO reset |
Brown-out detection | VS current | IVSL ≤ IVSL(STOP) | tBO (60ms) | UVLO reset |
Over-temperature protection (OTP) | NTC voltage | RNTC ≤ RNTCTH | 3 PWML pulses | UVLO reset until RNTC ≥ RNTCR |
Thermal shutdown | Junction temperature | TJ ≥ TJ(STOP) | 3 PWML pulses | UVLO reset |