JAJSLC6 November 2021 UCC28781-Q1
PRODUCTION DATA
After NP is chosen, NS can be calculated using the target NPS. NS and NP are adjusted to the nearest suitable integers.
Once NP and NS are finalized, the actual NPS is recalculated. With the new NPS value, GUID-0B4C7C08-3CB7-49E7-BD53-9E0B87B7AFC3.html#GUID-0B4C7C08-3CB7-49E7-BD53-9E0B87B7AFC3 and follow-on parameters are also recalculated to reflect the updated NPS parameter change.