JAJSJ67E may 2020 – july 2023 UCC28782
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input line voltage (RMS) | 90 | 115 / 230 | 264 | V | |
fLINE | Input line frequency | 47 | 50 / 60 | 63 | Hz | |
PSTBY | Input power at no-load, VO = 5 V |
VIN = 230 VRMS, IO = 0 A | 55 | 70 | mW | |
VIN = 115 VRMS, IO = 0 A | 45 | 70 | mW | |||
P0.25W | Input power at 0.25-W load, VO = 20 V |
VIN = 230 VRMS, PO = 250 mW | 399 | 470 | mW | |
VIN = 115 VRMS, PO = 250 mW | 359 | 470 | mW | |||
OUTPUT CHARACTERISTICS | ||||||
VO | Output voltage, 20-V setting | VIN = 90 to 264 VRMS, IO = 0 A to 3.25 A | 19.95 | V | ||
Output voltage, 15-V setting | VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 15.06 | ||||
Output voltage, 9-V setting | VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 9.05 | ||||
Output voltage, 5-V setting | VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 5.05 | ||||
IO(FL) | Full-load rated output current, 20-V setting |
VIN = 90 to 264 VRMS, VO = 20 V | 3.25 | A | ||
IO(FL2) | Full-load rated output current, 15-V, 9-V, 5-V settings |
VIN = 90 to 264 VRMS, VO = 15 V, 9 V, 5V | 3.00 | A | ||
VO_pp | Output ripple voltage, peak to peak 20-V setting |
VIN = 90 to 264 VRMS, IO = 0 A to 3.25 A | 150 | 600 | mVpp | |
Output ripple voltage, peak to peak 15-V setting |
VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 150 | 450 | |||
Output ripple voltage, peak to peak 9-V setting |
VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 150 | 300 | |||
Output ripple voltage, peak to peak 5-V setting |
VIN = 90 to 264 VRMS, IO = 0 A to 3 A | 150 | 200 | |||
PO(OPP) | Over-power protection threshold | VIN = 90 to 264 VRMS | 70 | W | ||
tOPP | Over-power protection duration | VIN = 90 to 264 VRMS, PO > PO(OPP) | 160 | ms | ||
ΔVO | Output voltage deviation during step-load transient | VO = 20 V, IO step between 0 A to IO(FL) at 100 Hz | -604 / +340 | ±1000 | mVpp | |
SYSTEM CHARACTERISTICS | ||||||
ηFL_20 | Full-load efficiency(3), VO = 20 V |
VIN = 230 VRMS, IO = 3.25 A | 94% | 94.2% | ||
VIN = 115 VRMS, IO = 3.25 A | 94% | 94.2% | ||||
VIN = 90 VRMS, IO = 3.25 A | 93% | 93.3% | ||||
ηavg_20 | 4-point average efficiency(2), VO = 20 V |
VIN = 230 VRMS | 89% | 93.4% | ||
VIN = 115 VRMS | 89% | 92.4% | ||||
η10%_20 | Efficiency at 10% load, VO = 20 V |
VIN = 230 VRMS, IO = 10% of IO(FL) | 79% | 83.8% | ||
VIN = 115 VRMS, IO = 10% of IO(FL) | 79% | 89.0% | ||||
TAMB | Ambient operating temperature range | VIN = 90 to 264 VRMS, VO = 20 V, IO = 0 to 3.25 A | 25°C |