JAJS124Q December 1999 – October 2019 UCC1895 , UCC2895 , UCC3895
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | 17 | V | |||
Output current | 100 | mA | |||
Reference current | 15 | mA | |||
Supply current | 30 | mA | |||
Analog inputs | EAP, EAN, EAOUT, RAMP, SYNC, ADS, CS, SS/DISB | –0.3 | REF + 0.3 | V | |
Drive outputs | OUTA, OUTB, OUTC, OUTD | –0.3 | VCC + 0.3 | V | |
Power dissipation at TA = 25°C | DW-20 package | 650 | mW | ||
N-20 package | 1 | W | |||
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |