JAJSOA1C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
Calculate the maximum primary magnetizing inductance (LM_CRIT) to maintain DCM operation at full load and minimum input voltage using the following equation
To account for the inductance variance, a typical LM of 550 µH is used in the following calculation. PO_MAX occurs when the CS-pin voltage reaches at 1 V. PO_MAX determines the maximum output power of the flyback converter, set 120% larger than the full-load output power of 40 W. Then, the maximum peak magnetizing current (IM_MAX) can be calculated as