JAJSOA1C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
VIN applied to VOUT ready in 266 ms |
CH1: VIN at 10 V/DIV |
CH2: VDD at 4 V/DIV |
CH3: COMP at 2 V/DIV |
CH4: VOUT at 4 V/DIV via differential probe |
VDD capacitor hold-up time = 12.6 ms |
VOUT rise time = 17.2 ms |
CH2: VDD at 4 V/DIV |
CH3: COMP at 2V/DIV |
CH4: VOUT at 4 V/DIV via differential probe |
VIN applied to VOUT ready in 224 ms |
CH1: VIN at 200 V/DIV |
CH2: VDD at 4 V/DIV |
CH3: COMP at 2 V/DIV |
CH4: VOUT at 4 V/DIV via differential probe |
VDD capacitor hold-up time = 8.9 ms |
VOUT rise time = 9.1 ms |
CH2: VDD at 4 V/DIV |
CH3: COMP at 2V/DIV |
CH4: VOUT at 4 V/DIV via differential probe |
Soft Start Overshoot = 1.2 % |
CH4: VOUT at 1 V/DIV via differential probe |
Output Voltage Ripple = 298 mVPP |
CH4: VOUT at 200 mV/DIV via differential probe |
Soft Start Overshoot = 2.4 % |
CH4: VOUT at 1 V/DIV via differential probe |
Output Voltage Ripple = 388 mVPP |
CH4: VOUT at 200 mV/DIV via differential probe |
fSW = 42.6 kHz, tON = 16.3 us, Duty Cycle = 69 % |
CH1: VGATE at 5 V/DIV |
CH2: RT/CT at 500 mV/DIV |
CH3: COMP at 400 mV/DIV |
250 mA to 1.3 A to 250 mA |
VMAX = 16.1 V, VMIN = 15.4 V, dV = 0.7 V |
CH1: COMP at 50 mV/DIV |
CH2: I_LOAD at 500 mA/DIV |
CH4: VOUT at 600 mV/DIV via differential probe |
fSW = 42.3 kHz, tON = 1.4 us, Duty Cycle = 5.9 % |
CH1: VGATE at 5 V/DIV |
CH2: RT/CT at 500 mV/DIV |
CH3: COMP at 400 mV/DIV |
250 mA to 2.7 A to 250 mA |
VMAX = 16.1 V, VMIN = 15.1V, dV = 1.0 V |
CH1: COMP at 50 mV/DIV |
CH2: I_LOAD at 800 mA/DIV |
CH4: VOUT at 600 mV/DIV via differential probe |