JAJSOA1C June 2022 – March 2023 UCC28C50-Q1 , UCC28C51-Q1 , UCC28C52-Q1 , UCC28C53-Q1 , UCC28C54-Q1 , UCC28C55-Q1 , UCC28C56H-Q1 , UCC28C56L-Q1 , UCC28C57H-Q1 , UCC28C57L-Q1 , UCC28C58-Q1 , UCC28C59-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VDD | 30 | V | |
Input current | IVDD | 30 | mA | |
Output drive current (peak) | ±1 | A | ||
Output energy (capacitive load), EOUT | 5 | µJ | ||
Analog input voltage | COMP, CS, FB, RT/CT | –0.3 | 6.3 | V |
Output driver voltage | OUT | –0.3 | 30 | |
Reference voltage | VREF | 7 | ||
Error amplifier output sink current | COMP | 10 | mA | |
Total power dissipation at TA = 25°C | D package | 72.3 | °C/W | |
Lead temperature (soldering, 10 s), TLEAD | 300 | °C | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |