SLUSFK5 June 2024 UCC33410
ADVANCE INFORMATION
UCC33410 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.
UCC33410 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.
The UCC33410 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.
The UCC33410 comes in a miniaturized, low-profile solution VSON (4.0mm × 5.00mm) package with 1.00mm height and > 4.1mm creepage and clearance
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC33410 | VSON-FCRLF (12) | 4.0mm × 5.00mm |