JAJSUW0 June 2024 UCC33410
ADVANCE INFORMATION
VDE | UL | UL | UL | CQC |
---|---|---|---|---|
Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify under UL 1577 Component Recognition program | Plan to certify according to IEC 62368-1 | Plan to certify according to IEC 60601-1 | Plan to certify according to GB4943.1-2022 |
Basic insulation Maximum transient isolation voltage, 4242VPK; Maximum repetitive peak isolation voltage, 1159VPK; Maximum surge isolation voltage, 6500VPK |
Single protection, 3000VRMS | Basic insulation per UL 62368-1- 14 and IEC 62368-1 2nd Ed., 820VRMS maximum working voltage (pollution degree 2, material group I) | Basic insulation per UL 60601- 1:14 and IEC 60601-1 d.3+A1,AAMI ES 60601- 1:2005/(R)2012 and A1:2012, C1:2009/(R)2012 and A2:2010/(R)2012 CSA C22.2 No. 60601-1:2014 IEC 60601-1:2012, 250VRMS maximum working voltage, 1 MOPP (Means of patient protection) | Basic insulation , Altitude ≤ 5000m, Tropical Climate, 574VRMS maximum working voltage |
Certificate number: (planned) | Certificate number: (planned) | File number: (planned) | Certificate number: (planned) | Certificate number: (planned) |