SLUSFZ0 November 2024 UCC33411-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
UCC33411-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.
UCC33411-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.
The UCC33411-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.
The UCC33411-Q1 comes in a miniaturized, low-profile solution SOIC (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm creepage and clearance
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
UCC33411-Q1 | DHA SOIC 16 | 5.85mm × 7.50mm |