JAJSTW3D January 2024 – June 2024 UCC33420
ADVANCE INFORMATION
The UCC33420 can operate at input voltage range from 4.5V to 5.5V. If the VINP < VVINP_UVLO_F or VINP > VVINP_OVLO_R conditions occured, the converter will stop switching and part will shutdown. Once the VINP gets back in normal operation range , VINP > VVINP_UVLO_R or VINP < VVINP_OVLO_F. The part will resume switching immediately without waiting for the auto-restart timer.