JAJS131H July 2000 – November 2022 UCC28C40 , UCC28C41 , UCC28C42 , UCC28C43 , UCC28C44 , UCC28C45 , UCC38C40 , UCC38C41 , UCC38C42 , UCC38C43 , UCC38C44 , UCC38C45
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The BiCMOS design allows operation at high frequencies that were not feasible in the predecessor bipolar devices. First, the output stage has been redesigned to drive the external power switch in approximately half the time of the earlier devices. Second, the internal oscillator is more robust, with less variation as frequency increases. This faster oscillator makes this device suitable for high speed applications and the trimmed discharge current enables precise programming of the maximum duty cycle and dead-time limit. In addition, the current sense to output delay is kept the same 45 ns (typical) . Such a delay time in the current sense results in superior overload protection at the power switch. The reduced start-up current of this device minimizes steady state power dissipation in the startup resistor, and the low operating current maximizes efficiency while running, increasing the total circuit efficiency, whether operating off-line, DC input, or battery operated circuits. These features combine to provide a device capable of reliable, high-frequency operation.
PARAMETER | UCCx8C4x | UCx84x |
---|---|---|
Supply current at 50 kHz | 2.3 mA | 11 mA |
Start-up current | 50 µA | 1 mA |
Overcurrent propagation delay | 50 ns | 150 ns |
Reference voltage accuracy | ± 1% | ± 2% |
Error amplifier reference voltage accuracy | ± 25 mV | ± 80 mV |
Maximum oscillator frequency | > 1 MHz | 500 kHz |
Output rise/fall times | 25 ns | 50 ns |
UVLO turn-on accuracy | ± 1 V | ± 1.5 V |
Smallest package option | VSSOP-8 (MSOP-8) | SOIC-8 |