JAJSRJ4 October 2023 UCC44273
PRODUCTION DATA
When selecting the proper gate driver device for an end application, some design considerations must be evaluated first to make the most appropriate selection. Among these considerations are input-to-output configuration, the input threshold type, bias supply voltage levels, peak source and sink currents, propagation delay, power dissipation, and package type.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input-to-Output Logic | Non-Inverting |
Input Threshold Type | Logic Level |
VDD Bias Supply Voltage | 10 V (minimum), 13 V (nominal), 15 V (peak) |
Peak Source and Sink Currents | Minimum 3 A Source, Minimum 3 A Sink |
Propagation Delay | Maximum 40 ns or Less |