SLUSDV5B October 2019 – April 2020 UCC5304
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input bias pin supply voltage | VCCI to GND | –0.5 | 6 | V | |
Driver bias supply | VDD-VSS | –0.5 | 20 | V | |
Output signal voltage | OUT to VSS | –0.5 | VVDD+0.5 | V | |
OUT to VSS, Transient for 200 ns(3) | –2 | VVDD+0.5 | V | ||
Input signal voltage | IN to GND | –0.5 | VVCCI+0.5 | V | |
IN Transient to GND for 200ns(3) | –2 | VVCCI+0.5 | V | ||
Junction temperature, TJ(2) | –40 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |