SLUSDV5B October 2019 – April 2020 UCC5304
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 108.5ºC/W, VVDD = 12 V, TJ = 150°C, TA = 25°C
See |
DRIVER side | 96 | mA | ||
PS | Safety supply power | RθJA = 108.5ºC/W, VVCCI = 5.5 V, TJ = 150°C, TA = 25°C
See |
INPUT side | 0.015 | W | ||
DRIVER side | 1.135 | ||||||
TOTAL | 1.150 | ||||||
TS | Safety temperature(1) | 150 | °C |