SLUSF94E December 2023 – October 2024 UCC57102-Q1 , UCC57108-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UCC5710x-Q1 devices provides the thermal shutdown function that can protect the driver when the internal temperature goes above threshold. When the it excess the overtemperature threshold, the FLT will be pulled low after the 8us propagation delay. The device will active again once the temperature falls below the threshold. More information can be found in the Section 5.7.