SLUSF94C December 2023 – June 2024 UCC57102-Q1 , UCC57108-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD-GND | Positive power supply | –0.3 | 30 | V |
VDD-VEE | Differential Power Supply | -0.3 | 30 | V |
VEE-GND | Negative Power Supply | -18 | 0.3 | V |
OUT | Output signal DC voltage | GND/VEE–0.3 | VDD+0.3 | V |
Output signal transient voltage for 200-ns | GND/VEE–2 | VDD+3 | V | |
VDESAT | Desat voltage | –0.3 | VDD+0.3 | V |
VIN | IN signal DC voltage | –5 | 30 | V |
VEN | EN signal DC voltage (W Version) | –5 | 30 | V |
IFLT | FLT current sink | 20 | mA | |
VFLT | External pull-up | -0.3 | VDD+0.3 | V |
TJ | Junction temperature | –40 | 150 | ℃ |
Tstg | Storage temperature | –65 | 150 | ℃ |