JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
Connect a ceramic capacitor between VREG1 and GND1, VREG2 and VEE2, and VREF and GND2. For the VREG1 and VREG2 outputs, it is recommended to use a 0.1µF capacitor in parallel with a 4.7µF capacitor at the pin with at least a 6.3V voltage rating. It is recommended to bypass VREF with a 1µF capacitor at the pin with at least a 6.3V voltage rating.