JAJSKM1C october 2019 – september 2021 UCC5870-Q1
PRODUCTION DATA
When a valid CONFIG_IN command (see Table 7-3) is received, the device transitions to the Configuration 2 state. In this state, the device configuration is programmable by the MCU via the SPI interface. All of the configuration registers are available for write. The STATUS registers are updated with the status of the device and the nFLT* outputs will indicate any unmasked faults. The ADC does not operate in the Configuration 2 state. The driver output (OUTL) is pulled low in this state. Send a DRV_EN command (see Table 7-3) to transition to the Active state and enable the driver output.