JAJSPD9 December 2022 UCC5871-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | |
---|---|---|---|---|
PACKAGE SPECIFICATIONS | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 8 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 8 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | > 17 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | 600 | V |
Material group | According to IEC60664-1 | I | ||
Overvoltage category | Rated mains voltage ≤ 600 VRMS | I-IV | ||
Rated mains voltage ≤ 1000 VRMS | I-III | |||
Test 1 | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 2121 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test | 1500 | VRMS |
DC voltage | 2121 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t=60s (qualification); VTEST = 1.2 x VIOTM, t=1s (100% production) |
8000 | VPK |
VIOSM | Maximum surge isolation voltage | Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.6 × VIOSM | 8000 | VPK |
qpd | Apparent charge | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤5 |
pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.6 × VIORM, tm = 10 s |
≤5 |
|||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = 1.2 x VIOTM, tini = 1 s; Vpd(m) = 1.875 × VIORM, tm = 1s |
≤5 | |||
Test 2 | ||||
CIO | Barrier capacitance, input to output(2) | VIO = 0.4 × sin (2 πft), f = 1 MHz | 2 | pF |
RIO | Insulation resistance, input to output(2) | VIO = 500 V, TA = 25°C | 10^12 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | 10^11 | |||
VIO = 500 V at TS = 150°C | 10^9 | |||
VISO | Withstand isolation voltage | VTEST = VISO = VRMS, t = 60 s (qualification), VTEST = 1.2 × VISO = VRMS, t = 1 s (100% production) |
VRMS |