JAJSK73J March 2012 – November 2021 UCD3138
PRODUCTION DATA
PIN NO. | NAME | PRIMARY ASSIGNMENT | ALTERNATE ASSIGNMENT | CONFIGURABLE AS A GPIO? | ||
---|---|---|---|---|---|---|
NO. 1 | NO. 2 | NO. 3 | ||||
1 | AGND | Analog ground | ||||
2 | AD13 | 12-bit ADC, Ch 13, Connected to comparator E, I-share | DAC output | |||
3 | AD06 | 12-bit ADC, Ch 6, Connected to comparator F | DAC output | |||
4 | AD04 | 12-bit ADC, Ch 4, Connected to comparator D | DAC output | |||
5 | AD03 | 12-bit ADC, Ch 3, Connected to comparator B and C | ||||
6 | DGND | Digital ground | ||||
7 | RESET | Device Reset Input, active low | ||||
8 | ADC_EXT_TRIG | ADC conversion external trigger input | TCAP | SYNC | PWM0 | Yes |
9 | PMBUS_CLK | PMBUS Clock (Open Drain) | SCI_TX0 | Yes | ||
10 | PMBUS_DATA | PMBus data (Open Drain) | SCI_RX0 | Yes | ||
11 | DPWM0A | DPWM 0A output | Yes | |||
12 | DPWM0B | DPWM 0B output | Yes | |||
13 | DPWM1A | DPWM 1A output | Yes | |||
14 | DPWM1B | DPWM 1B output | Yes | |||
15 | DPWM2A | DPWM 2A output | Yes | |||
16 | DPWM2B | DPWM 2B output | Yes | |||
17 | DWPM3A | DPWM 3A output | Yes | |||
18 | DPWM3B | DPWM 3B output | Yes | |||
19 | PMBUS_ALERT | PMBus Alert (Open Drain) | Yes | |||
20 | PMBUS_CTRL | PMBus Control (Open Drain) | Yes | |||
21 | TCK | JTAG TCK (For debugging or manufacturer test only) | TCAP | SYNC | PWM0 | Yes |
22 | TDO | JTAG TDO (For debugging or manufacturer test only) | SCI_TX0 | PMBUS_ALERT | FAULT0 | Yes |
23 | TDI | JTAG TDI (For debugging or manufacturer test only) | SCI_RX0 | PMBUS_CTRL | FAULT1 | Yes |
24 | TMS | JTAG TMS (For debugging or manufacturer test only) | Yes | |||
25 | FAULT2 | External fault input 2 | Yes | |||
26 | DGND | Digital ground | ||||
27 | V33D | Digital 3.3V core supply | ||||
28 | BP18 | 1.8V Bypass | ||||
29 | AGND | Substrate analog ground | ||||
30 | AGND | Analog ground | ||||
31 | EAP0 | Channel 0, differential analog voltage, positive input | ||||
32 | EAN0 | Channel 0, differential analog voltage, negative input | ||||
33 | EAP1 | Channel 1, differential analog voltage, positive input | ||||
34 | EAN1 | Channel 1, differential analog voltage, negative input | ||||
35 | EAP2 | Channel 2, differential analog voltage, positive input (Recommended for peak currrent mode control) | ||||
36 | AGND | Analog ground | ||||
37 | V33A | Analog 3.3-V supply | ||||
38 | AD00 | 12-bit ADC, Ch 0, Connected to current source | ||||
39 | AD01 | 12-bit ADC, Ch 1, Connected to current source | ||||
40 | AD02 | 12-bit ADC, Ch 2, Connected to comparator A, I-share | ||||
Corner NA | Corner anchor pin (RMH and RJA only) | All four anchors should be soldered and tied to GND |