JAJSK73J March 2012 – November 2021 UCD3138
PRODUCTION DATA
UCD3138 provides three separate modes of current sharing operation.
The simplified current sharing circuitry is shown in the drawing below:
CURRENT SHARING MODE | FOR TEST ONLY, ALWAYS KEEP 00 | CS_MODE | EN_SW1 | EN_SW2 | DPWM |
---|---|---|---|---|---|
Off or Slave Mode (3-state) | 00 | 00 (default) | 0 | 0 | 0 |
PWM Bus | 00 | 01 | 1 | 0 | ACTIVE |
Off or Slave Mode (3-state) | 00 | 10 | 0 | 0 | 0 |
Analog Bus or Master | 00 | 11 | 0 | 1 | 0 |
The period and the duty of 8-bit PWM current source and the state of the SW1 and SW2 switches can be controlled through the current sharing control register (CSCTRL).