JAJSK73J March 2012 – November 2021 UCD3138
PRODUCTION DATA
When the device comes out of power-on-reset, the data memories are mapped to the processor as follows:
Address | Size | Module |
---|---|---|
0x0000_0000 – 0x0000_FFFF In 16 repeated blocks of 4K each |
16 X 4K | Boot ROM |
0x0001_0000 – 0x0001_7FFF | 32K | Program flash |
0x0001_8800 – 0x0001_8FFF | 2K | Data flash |
0x0001_9000 – 0x0001_9FFF | 4K | Data RAM |
Just before the boot ROM program gives control to FLASH program, the ROM configures the memory as follows:
Address | Size | Module |
---|---|---|
0x0000_0000 – 0x0000_7FFF | 32K | Program flash |
0x0001_0000 – 0x0001_AFFF | 4K | Boot ROM |
0x0001_8800 – 0x0001_8FFF | 2K | Data flash |
0x0001_9000 – 0x0001_9FFF | 4K | Data RAM |
Address | Size | Module |
---|---|---|
0x0002_0000 - 0x0002_00FF | 256 | Loop Mux |
0x0003_0000 - 0x0003_00FF | 256 | Fault Mux |
0x0004_0000 - 0x0004_00FF | 256 | ADC |
0x0005_0000 - 0x0005_00FF | 256 | DPWM 3 |
0x0006_0000 - 0x0006_00FF | 256 | Filter 2 |
0x0007_0000 - 0x0007_00FF | 256 | DPWM 2 |
0x0008_0000 - 0x0008_00FF | 256 | Front End/Ramp I/F 2 |
0x0009_0000 - 0x0009_00FF | 256 | Filter 1 |
0x000A_0000 - 0x000A_00FF | 256 | DPWM 1 |
0x000B_0000 – 0x000B_00FF | 256 | Front End/Ramp I/F 1 |
0x000C_0000 - 0x000C_00FF | 256 | Filter 0 |
0x000D_0000 - 0x000D_00FF | 256 | DPWM 0 |
0x000E_0000 - 0x000E_00FF | 256 | Front End/Ramp I/F 0 |
0xFFF7_EC00 - 0xFFF7_ECFF | 256 | UART 0 |
0xFFF7_ED00 - 0xFFF7_EDFF | 256 | UART 1 |
0xFFF7_F000 - 0xFFF7_F0FF | 256 | Miscellaneous Analog Control |
0xFFF7_F600 - 0xFFF7_F6FF | 256 | PMBus Interface |
0xFFF7_FA00 - 0xFFF7_FAFF | 256 | GIO |
0xFFF7_FD00 - 0xFFF7_FDFF | 256 | Timer |
0xFFFF_FD00 - 0xFFFF_FDFF | 256 | MMC |
0xFFFF_FE00 - 0xFFFF_FEFF | 256 | DEC |
0xFFFF_FF20 - 0xFFFF_FF37 | 23 | CIM |
0xFFFF_FF40 - 0xFFFF_FF50 | 16 | PSA |
0xFFFF_FFD0 - 0xFFFF_FFEC | 28 | SYS |
The registers and bit definitions inside the system and peripheral blocks are detailed in the programmer’s guide for each peripheral.