JAJSLS2D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
FEATURE | UCD3138 RHA/RMH/RJA |
UCD3138064 RMH/RJA |
UCD3138 RGC |
UCD3138064 RGC |
UCD3138128 PFC |
UCD3138A64 PFC |
---|---|---|---|---|---|---|
Package Offering | 40 Pin QFN (6 mm x 6 mm) |
40 Pin QFN (6 mm x 6 mm) |
64 Pin QFN (9 mm x 9 mm) |
64 Pin QFN (9 mm x 9 mm) |
80 Pin QFP (14 mm x 14 mm) (Includes leads) |
80 Pin QFP (14 mm x 14 mm) (Includes leads) |
ARM7TDMI-S Core Processor | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz |
High Resolution DPWM Outputs (250ps Resolution) | 8 | 8 | 8 | 8 | 8 | 8 |
Number of High Speed Independent Feedback Loops (# Regulated Output Voltages | 3 | 3 | 3 | 3 | 3 | 3 |
12-bit, 256kps, General Purpose ADC Channels | 7 | 7 | 14 | 14 | 15 | 15 |
Digital Comparators at ADC Outputs | 4 | 4 | 4 | 4 | 4 | 4 |
Flash Memory (Program) | 32 kB | 64 kB | 32 kB | 64 kB | 128 kB | 64 kB |
Number of Memory 32kB Flash Memory Banks | 1 | 2 | 1 | 2 | 4 | Only 1 bank of 64 kB Flash available |
Flash Memory (Data) | 2 kB | 2 kB | 2 kB | 2 kB | 2 kB | 2 kB |
RAM | 4 kB | 4 kB | 4 kB | 4 kB | 8 kB | 8 kB |
Programmable Fault Inputs | 1 + 2(1) | 1 + 2(1) | 4 | 2 + 2(1) | 4 | 4 |
High Speed Analog Comparators with Cycle-by-Cycle Current Limiting | 6 | 6 | 7 | 7 | 7 | 7 |
UART (SCI) | 1(1) | 1(1) | 2 | 2 | 2 | 2 |
PMBus/I2C | 1 | 1 | 1 | 1 | 1 | 1 |
Additional I2C | 0 | 0 | 0 | 1(1) | 1 | 1 |
SPI | 0 | 0 | 0 | 1(1) | 1 | 1 |
Timers | 4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 2 (24 bit) |
4 (16 bit) and 2 (24 bit) |
Timer PWM Outputs | 1(1) | 1(1) | 2 | 2 | 4 | 4 |
Timer Capture Inputs | 2(1) | 2(1) | 1 + 3(1) | 1 + 3(1) | 2 + 2(1) | 2 + 2(1) |
Total Digital GPIOs | 18 | 18 | 30 | 30 | 43 | 43 |
External Interrupts | 0 | 0 | 1 | 1 | 1 | 1 |
Peak Current Mode Control | EADC2 Only | All EADC channels | EADC2 Only | All EADC channels | All EADC Channels | All EADC Channels |