JAJSLS2D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
Two parallel capacitors, 1µF and 10nF, are used between BP18 and SGND. The 10nF is placed closer to the pin than 1uF. Please note that only for the UCD3138 (40-pin and 64-pin) and UCD3138064 (40-pin and 64-pin) devices, it is required to have a 2.2-µF decoupling capacitor between V33D to BP18. The 2.2-µF capacitor is required to ramp BP18 when V33D is ramping up. Place the capacitors close to the device pins, and keep the return loop as small as possible.