4 改訂履歴
Changes from C Revision (August 2017) to D Revision
- Updated Table 10Go
- Clarified Step 8 in Design Requirements sectionGo
Changes from B Revision (December 2015) to C Revision
- Changed Layout Guidelines 1st bullet From "0.1-µF, X7R ....." To " 1-μF, X7R ceramic in parallel with 0.01-μF, X7R ceramic at pin 47 (BPCAP)"Go
Changes from A Revision (September 2011) to B Revision
- Added 「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
- Changed second sentence in VOLTAGE MONITORING section FROM:....62, 63, and 63 TO: ...62, and 63Go
- Deleted in second paragraph 'and 62.2 us to convert all 16 of the analog inputs.'Go
- Changed the first sentence, first paragraph in Fault Responses and Alert Processing FROM: Device monitors....operation....TO: The UCD90160 monitors....normal operation.Go
- Changed first list item in GPI Special Functions section FROM: Sequencing....good state. TO: GPI Fault Enable....as a fault.Go
- Deleted Device Reset section.Go
- Moved Device Configuration and Programming, JTAG Interface, and Internal Fault Management and Memory Error Correction (ECC) sections into the Programming section.Go
- Changed second sentence in first paragraph under Figure 27, per the Errata document.Go
- Added new paragraph in JTAG Interface section. Go
- Moved Estimating ADC Reporting Accuracy section, it now follows the Application Curves section. Go
Changes from * Revision (November 2010) to A Revision
- Changed Timing requirements table (tf) From: See (Note Rise Time) To: See (Note Fall Time)Go
- Changed Timing requirements table (tr) From: See (Note Fall Time) To: See (Note Rise Time)Go