JAJSHD6B August 2016 – May 2019 UCD90320
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VV33D | Supply input voltage | 3.15 | 3.3 | 3.63 | V |
VV33A(1) | 2.97 | 3.3 | 3.63 | V | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TC | Operating case temperature | –40 | 90 | °C | |
TJ | Operating junction temperature | –40 | 93 | °C |