JAJSHD6B August 2016 – May 2019 UCD90320
PRODUCTION DATA.
The Texas Instruments Fusion Digital Power Designer software allows the user to configure the device. This PC-based graphic user interface (GUI) offers an intuitive I2C and PMBus interface to the device. The Fusion Digital Power Designer software allows the design engineer to configure the system operating parameters for the application without directly using PMBus commands, store the configuration to on-chip nonvolatile memory, and observe system status (voltage, current, temperature, faults, and so forth). This data sheet references the Fusion Digital Power Designer software is as Fusion Digital Power Designer software and many sections include screenshots. Download the Fusion Digital Power Designer software from TI here. After configuration, the device can perform all designed functions independently without further need for the Fusion GUI.