JAJSV99F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI(on) | On-state input voltage | VCE = 2 V, see Figure 6-8 | IC = 200 mA | 2.7 | V | |||
IC = 250 mA | 2.9 | |||||||
IC = 300 mA | 3 | |||||||
VCE(sat) | Collector-emitter saturation voltage | II = 250 μA,IC = 100 mA, see Figure 6-7 | ULQ2003AT | 0.9 | 1.2 | V | ||
ULQ2003AQ | 1 | 1.3 | ||||||
II = 350 μA,IC = 200 mA, see Figure 6-7 | ULQ2003AT | 1 | 1.4 | |||||
ULQ2003AQ | 1 | 1.5 | ||||||
II = 500 μA,IC = 350 mA, see Figure 6-7 | ULQ2003AT | 1.2 | 1.7 | |||||
ULQ2003AQ | 1.2 | 1.8 | ||||||
ICEX | Collector cutoff current | VCE =
50 V, II = 0, see Figure 6-1 | TA = 25°C | 100 | μA | |||
TA = 105°C, ULQ2003AT | 165 | |||||||
VF | Clamp forward voltage | IF = 350 mA, see Figure 6-6 | 1.7 | 2.2 | V | |||
II(off) | Off-state input current | VCE = 50 V, IC = 500 μA, see Figure 6-3 | 30 | 65 | μA | |||
II | Input current | VI = 3.85 V, see Figure 6-4 | 0.93 | 1.35 | mA | |||
IR | Clamp reverse current | VR = 50 V, TA = 25°C, see Figure 6-5 | 100 | μA | ||||
Ci | Input capacitance | VI = 0, f = 1 MHz | 15 | 25 | pF |