JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
The device control map ID register identifies the TI proprietary layout for this device control map. The value 04h identifies this as a PCI Express-to-PCI bridge.
Device control memory window register offset: | 00h | |
Register type: | Read-only | |
Default value: | 04h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 |