JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
OPERATION | MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VDD_15 | Supply voltage | 1.5 V | 1.35 | 1.5 | 1.65 | V | |
VDDA_15 | |||||||
VDD_33 | Supply voltage | 3.3 V | 3 | 3.3 | 3.6 | V | |
VDDA_33 | |||||||
VDDA_33_AUX | |||||||
PCIR | PCI bus clamping rail voltage (with 1 kΩ resistor) | 3.3 V | 3 | 3.3 | 3.6 | V | |
5 V | 4.75 | 5 | 5.25 |