JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
Since the bridge does not support a built-in self test (BIST), this read-only register returns the value of 00h when read.
PCI register offset: | 0Fh | |
Register type: | Read only | |
Default value: | 00h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |