JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
The XIO2001 requires a 1.5-V power supply for the internal PLL (VDDPLL_15). Circuit noise on PLL power must be minimized. A Pi-filter with a 200-mA inductor and 220 Ω @ 100 MHz is recommended for this terminal. The PLL power must have a 0.1- μ F bypass capacitor connected to VSS. In addition, a 1000- pF capacitor per Pi-filter is recommended, this 1000-pF capacitor is attached to the device side of the Pi- filter and to VSSA (analog-ground).