JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
PARAMETER | TERMINALS | MIN | NOM | MAX | UNIT | COMMENTS |
---|---|---|---|---|---|---|
UI(1) Unit interval | RXP, RXN | 399.88 | 400.12 | ps | Each UI is 400 ps ±300 ppm. UI does not account for SSC dictated variations. | |
VRX-DIFF-PP-CC(2) Differential input peak-to-peak voltage | RXP, RXN | 0.175 | 1.200 | V | VRX-DIFFp-p = 2*|VRXP – VRXN| | |
TRX-EYE(2) (3) Minimum receiver eye width | RXP, RXN | 0.4 | UI | The maximum interconnect media and transmitter jitter that can be tolerated by the receiver is derived as TRX-MAX-JITTER = 1 – TRX-EYE = 0.6 UI | ||
TRX-EYE-MEDIAN-to-MAX-JITTER(2) (3) Maximum time between the jitter median and maximum deviation from the median | RXP, RXN | 0.3 | UI | Jitter is defined as the measurement variation of the crossing points (VRX-DIFFp-p = 0 V) in relation to recovered TX UI. A recovered TX UI is calculated over 3500 consecutive UIs of sample data. Jitter is measured using all edges of the 250 consecutive UIs in the center of the 3500 UIs used for calculating the TX UI. | ||
BWRX-PLL-HI(6) Maximum Rx PLL bandwidth | RXP, RXN | 22 | MHz | Second order PLL jitter transfer bounding function. | ||
BWRX-PLL-LO-3DB(6) Minimum Rx PLL for 3 dB peaking | RXP, RXN | 1.5 | MHz | Second order PLL jitter transfer bounding function. | ||
VRX-CM-AC-P(2) AC peak common mode input voltage | RXP, RXN | 150 | mV | VRX-CM-AC-P = RMS(|VRXP + VRXN|/2 – VRX-CM-DC) VRX-CM-DC = DC(avg) of |VRXP + VRXN|/2. | ||
RLRX-DIFF(4) Differential return loss | RXP, RXN | 10 | dB | Measured over 50 MHz to 1.25 GHz with the P and N lines biased at +300 mV and –300 mV, respectively. | ||
RLRX-CM(4) Common mode return loss | RXP, RXN | 6 | dB | Measured over 50 MHz to 1.25 GHz with the P and N lines biased at +300 mV and –300 mV, respectively. | ||
ZRX-DIFF-DC(5) DC differential input impedance | RXP, RXN | 80 | 120 | Ω | RX dc differential mode impedance | |
ZRX-DC(4) (5) DC input impedance | RXP, RXN | 40 | 60 | Ω | Required RXP as well as RXN dc impedance (50 Ω ±20% tolerance). | |
ZRX-HIGH-IMP-DC-POS(7) DC input CM input impedance for V > 0 during reset or powerdown | RXP, RXN | 50 | kΩ | Rx DC CM impedance with the Rx terminations not powered, measured over the range 0 to 200 mV with respect to ground. | ||
ZRX-HIGH-IMP-DC-NEG(7) DC input CM input impedance for V > 0 during reset or powerdown | RXP, RXN | 1 | kΩ | Rx DC CM impedance with the Rx terminations not powered, measured over the range 0 to 200 mV with respect to ground. | ||
VRX-IDLE-DET-DIFFp-p Electrical idle detect threshold | RXP, RXN | 65 | 175 | mV | VRX-IDLE-DET-DIFFp-p = 2*|VRXP – VRXN| measured at the receiver package terminals | |
TRX-IDLE-DET-DIFF-ENTER-TIME Unexpected electrical idle enter detect threshold integration time | RXP, RXN | 10 | ms | An unexpected electrical idle (VRX-DIFFp-p < VRX-IDLE-DET-DIFFp-p) must be recognized no longer than TRX-IDLE-DET-DIFF-ENTER-TIME to signal an unexpected idle condition. |