JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
PARAMETER | TEST CONDITION | 33 MHz | 66 MHz | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tpd | CLK to shared signal valid propagation delay time | CL = 50 pF | 11 | ns | |||
CL = 30 pF | 6 | ||||||
CLK to shared signal invalid propagation delay time | CL = 50 pF | 2 | |||||
CL = 30 pF | 1 | ||||||
tON | tEnable time, high-impedance-to-active delay time from CLK | CL = 50 pF | 2 | ns | |||
CL = 30 pF | 1 | ||||||
tOFF | Disable time, active-to-high-impedance delay time from CLK | CL = 50 pF | 28 | ns | |||
CL = 30 pF | 14 | ||||||
tsu | Setup time on shared signals before CLK valid (rising edge) | 7 | 3 | ns | |||
th | Hold time on shared signals after CLK valid (rising edge) | 0 | 0 | ns |