JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
The following list describes the different input/output cell types that appear in the pin function tables:
SIGNAL | ZWS BALL NO. |
ZAJ BALL NO. |
PNP PIN NO. |
I/O TYPE | EXTERNAL PARTS | DESCRIPTION | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLY | ||||||||
PCIR | A01, K03 | D03, J03 | 2, 27 | I/O | Resistor | PCI Rail. 5.0-V or 3.3-V PCI bus clamp voltage to set maximum I/O voltage tolerance of the secondary PCI bus signals. Connect each one of these terminals to the secondary PCI bus I/O clamp rail through a 1kΩ resistor. | ||
VDD_15 | G04, K07, D07, H10, G10 | J08, H08, J07, G08, K13, G11 | 21, 53, 113 | PWR | Bypass capacitors | 1.5-V digital core power terminals | ||
VDD_15_PLL | F10 | F11 | 84 | PWR | Pi filter | 1.5-V power terminal for internal PLL. This terminal must be isolated from analog and digital power. | ||
VDDA_15 | F13, H13 | E12, H12 | 76, 78, 83, 85 | PWR | Pi filter | 1.5-V analog power terminal | ||
VDD_33 | E04, H03, J04, L08, K09, D09, C07, D05, J12 | E05, G06, H07, G07, H06, F08, F07, F06, J11 | 7, 19, 33, 46, 62, 100, 111, 126 | PWR | Bypass capacitors | 3.3-V digital I/O power terminal | ||
VDD_33_AUX | J11 | J12 | 73 | PWR | Bypass capacitors | 3.3-V auxiliary power terminal Note: This terminal is connected to VSS through a pulldown resistor if no auxiliary supply is present. | ||
VDDA_33 | D13 | C12 | 74, 92 | PWR | Pi filter | 3.3-V analog power terminal | ||
GROUND | ||||||||
VSS | D04, F04, H04, K04, K05, K06, K08, L11, J10, D10, D08, D06, F11, F12 | E06, F05, G05, H05, J05, J06, J09, H09, E09, E08, E07, F12 ,F09 | GND | Digital ground terminals | ||||
VSS | E05, E06, E07, E08, E09, F05, F06, F07, F08, F09, G05, G06, G07, G08, G09, H05, H06, H07, H08, H09, J05, J06, J07, J08, J09 | GND | Ground terminals for thermally-enhanced package | |||||
VSSA | K10, C11, H12, G11, E11, E10 | G09, B12, J13, G12, F13, D12 | 79, 82, 86, 89 | GND | Analog ground terminal | |||
COMBINED POWER OUTPUT | ||||||||
VDD_15_COMB | L13 | N13 | 69 | Feed through |
Bypass capacitors | Internally-combined 1.5-V main and
VAUX power output for external bypass capacitor
filtering. Supplies all internal 1.5-V circuitry powered by
VAUX. Caution: Do not use this terminal to supply external power to other devices. |
||
VDD_33_COMB | J13 | K12 | 75 | Feed through |
Bypass capacitors | Internally-combined 3.3-V main and
VAUX power output for external bypass capacitor
filtering. Supplies all internal 3.3-V circuitry powered by
VAUX. Caution: Do not use this terminal to supply external power to other devices. |
||
VDD_33_COMBIO | K11 | K11 | 70 | Feed through |
Bypass capacitors | Internally-combined 3.3-V main and
VAUX power output for external bypass capacitor
filtering. Supplies all internal 3.3-V input/output circuitry
powered by VAUX. Caution: Do not use this terminal to supply external power to other devices. |
SIGNAL | ZWS BALL NO. |
ZAJ BALL NO. |
PNP PIN NO. |
I/O TYPE |
CELL TYPE |
CLAMP RAIL |
EXTERNAL PARTS |
DESCRIPTION |
---|---|---|---|---|---|---|---|---|
PCI EXPRESS | ||||||||
CLKREQ | D11 | D11 | 91 | 0 | LV CMOS | VDD_33_ COMBIO | – | Clock request. When asserted low, requests upstream
device start clock in cases where clock may be removed in L1. Note: Since CLKREQ is an open-drain output buffer, a system side pullup resistor is required. |
PERST | H11 | H11 | 77 | I | LV CMOS | VDD_33_ COMBIO | – | PCI Express reset input. The
PERST signal identifies when the system
power is stable and generates an internal power on reset. Note: The PERST input buffer has hysteresis. |
REFCLK125_SEL | B13 | A13 | 95 | I | LV CMOS | VDD_33 | Pullup or pulldown resistor | Reference clock select. This terminal selects the
reference clock input. 0 = 100-MHz differential common reference clock used. 1 = 125-MHz single-ended, reference clock used. |
REFCLK+ | C13 | C13 | 93 | DI | HS DIFF IN | VDD_33 | – | Reference clock. REFCLK+ and REFCLK– comprise the differential input pair for the 100-MHz system reference clock. For a single-ended, 125-MHz system reference clock, use the REFCLK+ input. |
REFCLK– | C12 | B13 | 94 | DI | HS DIFF IN | VDD_33 | Capacitor for VSS for single-ended node | Reference clock. REFCLK+ and REFCLK– comprise the differential input pair for the 100-MHz system reference clock. For a single-ended, 125-MHz system reference clock, attach a capacitor from REFCLK– to VSS. |
REF0_PCIE REF1_PCIE |
K12 K13 |
M13 L13 |
71 72 |
I/O | BIAS | – | External resistor | External reference resistor + and – terminals for setting TX driver current. An external resistance of 14,532-Ω is connected between REF0_PCIE and REF1_PCIE terminals. To eliminate the need for a custom resistor, two series resistors are recommended: a 14.3-kΩ, 1% resistor and a 232-Ω, 1% resistor. |
RXP RXN |
E13 E12 |
E13 D13 |
87 88 |
DI | HS DIFF IN | VSS | – | High-speed receive pair. RXP and RXN comprise the differential receive pair for the single PCI Express lane supported. |
TXP TXN |
G13 G12 |
H13 G13 |
80 81 |
DO | HS DIFF OUT | VDD_15 | Series capacitor | High-speed transmit pair. TXP and TXN comprise the differential transmit pair for the single PCI Express lane supported. |
WAKE | M13 | L12 | 68 | O | LV CMOS | VDD_33_ COMBIO | – | Wake is an active low signal that is driven low to
reactivate the PCI Express link hierarchy’s main power rails and
reference clocks. Note: Since WAKE is an open-drain output buffer, a system side pullup resistor is required. |
PCI SYSTEM | ||||||||
AD31 AD30 AD29 AD28 AD27 AD26 AD25 AD24 AD23 AD22 AD21 AD20 AD19 AD18 AD17 AD16 AD15 AD14 AD13 AD12 AD11 AD10 AD9 AD8 AD7 AD6 AD5 AD4 AD3 AD2 AD1 AD0 |
N05 N04 L05 M05 N03 M04 N02 M03 L04 M02 L03 M01 L02 L01 K02 K01 E01 E02 E03 D01 D02 C01 C02 D03 C03 B02 C04 A02 B03 B04 A03 C05 |
N05 L05 M05 N04 N03 L04 M04 N02 L03 M02 N01 L02 K02 M01 K03 L01 F02 E03 E01 E02 D01 C01 D02 B01 A01 B03 C03 A02 A03 C04 C05 B04 |
44 43 42 41 40 39 38 37 35 34 32 31 30 29 28 26 12 11 10 9 8 6 5 4 1 128 127 125 124 123 122 121 |
I/O | PCI Bus | PCIR | – | PCI address data lines |
C/BE[3]
C/BE[2] C/BE[1] C/BE[0] |
N01 J03 F02 B01 |
M03 K01 F03 C02 |
36 25 14 3 |
I/O | PCI Bus | PCIR | – | PCI command byte enables |
CLK | F03 | F01 | 13 | I | PCI Bus | PCIR | – | PCI clock input. This is the clock input to the PCI bus core. |
CLKOUT0 CLKOUT1 CLKOUT2 CLKOUT3 CLKOUT4 CLKOUT5 CLKOUT6 |
B05 B06 A07 B07 A09 A10 B11 |
B05 B06 B07 A07 A08 A10 C10 |
120 117 114 112 107 104 99 |
O | PCI Bus | PCIR | – | PCI clock outputs. These clock outputs are used to clock the PCI bus. If the bridge PCI bus clock outputs are used, then CLKOUT6 must be connected to the CLK input. |
DEVSEL | H02 | H02 | 20 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI device select |
FRAME | J02 | J01 | 24 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI frame |
GNT5
GNT4 GNT3 GNT2 GNT1 GNT0 |
B10 A11 B09 B08 C06 A05 |
B11 B10 B09 B08 A06 A05 |
101 103 106 109 115 118 |
O | PCI Bus | PCIR | – | PCI grant outputs. These signals are used for arbitration when the PCI bus is the secondary bus and an external arbiter is not used. GNT0 is used as the REQ for the bridge when an external arbiter is used. |
INTA
INTB INTC INTD |
M06 N06 M07 L07 |
N06 L06 M07 N07 |
47 48 49 50 |
I | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI interrupts A–D. These signals are interrupt inputs to the bridge on the secondary PCI bus. |
IRDY | J01 | H03 | 23 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI initiator ready |
LOCK | M08 | N08 | 54 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | This terminal functions as PCI
LOCK Note: In lock mode, an external pullup resistor is required to prevent the LOCK signal from floating. |
M66EN | L06 | M06 | 45 | I | PCI Bus | PCIR | Pullup resistor per PCI spec | 66-MHz mode enable 0 = Secondary PCI bus and clock outputs operate at 33 MHz. If PCLK66_SEL is low then the frequency will be 25 MHz. 1 = Secondary PCI bus and clock outputs operate at 66 MHz. If PCLK66_SEL is low then the frequency will be 50 MHz. |
PAR | F01 | G01 | 15 | I/O | PCI Bus | PCIR | – | PCI bus parity |
PERR | G02 | G03 | 17 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI parity error |
PME | L12 | M12 | 67 | I | LV CMOS | VDD_33_ COMBIO | Pullup resistor per PCI spec | Pullup resistor per PCI spec PCI power management
event. This terminal may be used to detect PME
events from a PCI device on the secondary bus. Note: The PME input buffer has hysteresis. |
REQ5
REQ4 REQ3 REQ2 REQ1 REQ0 |
A12 C09 C08 A08 A06 A04 |
C09 A09 C08 C07 C06 A04 |
102 105 108 110 116 119 |
I | PCI Bus | PCIR | If unused, a weak pullup resistor per PCI spec | PCI request inputs. These signals are used for arbitration on the secondary PCI bus when an external arbiter is not used. REQ0 is used as the GNT for the bridge when an external arbiter is used. |
PRST | N07 | L07 | 51 | O | PCI Bus | PCIR | – | PCI reset. This terminal is an output to the secondary PCI bus. |
SERR | G03 | G02 | 16 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI system error |
STOP | G01 | H01 | 18 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI stop |
TRDY | H01 | J02 | 22 | I/O | PCI Bus | PCIR | Pullup resistor per PCI spec | PCI target ready |
JTAG | ||||||||
JTAG_TCK | M12 | N12 | 65 | I | LV CMOS | VDD_33 | Optional pullup resistor | JTAG test clock input. This signal
provides the clock for the internal TAP controller. Note: This terminal has an internal active pullup resistor. The pullup is active at all times. Note: This terminal should be tied to ground or pulled low if JTAG is not required. |
JTAG_TDI | N12 | L10 | 63 | I | LV CMOS | VDD_33 | Optional pullup resistor | JTAG test data input. Serial test
instructions and data are received on this terminal. Note: This terminal has an internal active pullup resistor. The pullup is active at all times. Note: This terminal can be left unconnected if JTAG is not required. |
JTAG_TDO | M11 | N11 | 61 | O | LV CMOS | VDD_33 | – | JTAG test data output. This terminal the
serial output for test instructions and data. Note: This terminal can be left unconnected if JTAG is not required. |
JTAG_TMS | L10 | L11 | 64 | I | LV CMOS | VDD_33 | Optional pullup resistor | JTAG test mode select. The signal
received at JTAG_TMS is decoded by the internal TAP controller to
control test operations. Note: This terminal has an internal active pullup resistor. The pullup is active at all times. Note: This terminal can be left unconnected if JTAG is not required. |
JTAG_TRST | L09 | L09 | 60 | I | LV CMOS | VDD_33 | Optional pullup resistor | JTAG test reset. This terminal provides
Optional for asynchronous initialization of the TAP controller. Note: This terminal has an internal active pullup resistor. The pullup is active at all times. Note: This terminal should be tied to ground or pulled low if JTAG is not required. |
SIGNAL | ZWS BALL NO. |
ZAJ BALL NO. |
PNP PIN NO. |
I/O TYPE |
CELL TYPE |
CLAMP RAIL |
EXTERNAL PARTS |
DESCRIPTION |
---|---|---|---|---|---|---|---|---|
CLKRUN_ EN |
A13 | C11 | 96 | I | LV CMOS | VDD_33 | Optional pullup/ pulldown resistor |
Clock run enable 0 = Clock run support disabled 1 = Clock run support enabled |
EXT_ARB_EN | C10 | A12 | 97 | I | LV CMOS | VDD_33 | Optional pullup/ pulldown resistor |
External arbiter enable 0 = Internal arbiter enabled 1 = External arbiter enabled |
GPIO0 // CLKRUN |
N09 | N09 | 55 | I/O | LV CMOS | VDD_33 | Optional pullup resistor |
General-purpose I/O 0/clock run. This terminal functions as a GPIO controlled by bit 0 (GPIO0_DIR) in the GPIO control register (see Section 8.4.60) or the clock run terminal. This terminal is used as clock run input when the bridge is placed in clock run mode. Note: In clock run mode, an external pullup resistor is required to prevent the CLKRUN signal from floating. Note: This terminal has an internal active pullup resistor. The pullup is only active when reset is asserted or when the GPIO is configured as an input. |
GPIO1 // PWR_ OVRD |
M09 | M09 | 56 | I/O | LV CMOS | VDD_33 | – |
General-purpose I/O 1/power override. This terminal functions as a GPIO controlled by bit 1 (GPIO1_DIR) in the GPIO control register (see Section 8.4.60) or the power override output terminal. GPIO1 becomes PWR_OVRD when bits 22:20 (POWER_OVRD) in the general control register are set to 001b or 011b (see Section 8.4.66). Note: This terminal has an internal active pullup resistor. The pullup is only active when reset is asserted or when the GPIO is configured as an input. |
GPIO2 | N10 | N10 | 57 | I/O | LV CMOS | VDD_33 | – |
General-purpose I/O 2. This terminal functions as a GPIO controlled by bit 2 (GPIO2_DIR) in the GPIO control register (see Section 8.4.60). Note: This terminal has an internal active pullup resistor. The pullup is only active when reset is asserted or when the GPIO is configured as an input. |
GPIO3 // SDA | N11 | L08 | 58 | I/O | LV CMOS | VDD_33 | Optional pullup resistor |
GPIO3 or serial-bus data. This terminal functions as serial-bus data if a pullup resistor is detected on SCL or when the SBDETECT bit is set in the Serial Bus Control and Status Register (see Section 8.4.59). If no pullup is detected then this terminal functions as GPIO3. Note: In serial-bus mode, an external pullup resistor is required to prevent the SDA signal from floating. |
GPIO4 // SCL | M10 | M10 | 59 | I/O | LV CMOS | VDD_33 | Optional pullup resistor |
GPIO4 or serial-bus clock. This terminal functions as serial-bus clock if a pullup resistor is detected on SCL or when the SBDETECT bit is set in the Serial Bus Control and Status Register (see Section 8.4.59). If no pullup is detected then this terminal functions as GPIO4. Note: In serial-bus mode, an external pullup resistor is required to prevent the SCL signal from floating. Note: This terminal has an internal active pullup resistor. The pullup is only active when reset is asserted or when the GPIO is configured as an input. |
GRST | N13 | M11 | 66 | I | LV CMOS | VDD_33 _COMBIO |
– |
Global reset input. Asynchronously resets all logic in device, including sticky bits and power management state machines. Note: The GRST input buffer has both hysteresis and an internal active pullup. The pullup is active at all times. |
PCLK66_ SEL |
B12 | A11 | 98 | I | LV CMOS | VDD_33 | Optional pulldown resistor |
PCI clock select. This terminal determines the default PCI clock frequency driven out the CLKOUTx terminals. 0 = 50 MHz PCI Clock 1 = 66 MHz PCI Clock Note: This terminal has an internal active pullup resistor. This pullup is active at all times. Note: M66EN terminal also has an affect of PCI clock frequency. |
SERIRQ | N08 | M08 | 52 | I/O | PCI Bus | PCIR | Pullup or pulldown resistor |
Serial IRQ interface. This terminal functions as a serial IRQ interface if a pullup is detected when PERST is deasserted. If a pulldown is detected, then the serial IRQ interface is disabled. |
VREG_ PD33 |
D12 | E11 | 90 | I | LV CMOS | VDD_33
_COMBIO |
Pulldown resistor | 3.3-V voltage regulator powerdown. This terminal should always be tied directly to ground or an optional pulldown resistor can be used. |