JAJSQ97J may 2009 – january 2021 XIO2001
PRODUCTION DATA
This read-only register identifies the linked list item as the register for Subsystem ID and Subsystem Vendor ID capabilities. The register returns 0Dh when read.
PCI register offset: | 40h | |
Register type: | Read-only | |
Default value: | 0Dh |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 |