JAJSO02D September 2005 – November 2023 XTR117
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The quiescent current of the XTR117 (typically 130 µA) is the lower limit of the output current. Zero input current (IIN = 0) produces an IO equal to the quiescent current. Output current does not begin to increase until IIN IQ/100. Current drawn from VREG is added to this minimum output current. Up to 3.8 mA is available to power external circuitry while still allowing the output current to go to less than 4 mA.