JAJSES0 February 2018 XTR305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OFFSET VOLTAGE | ||||||
VOS | Offset voltage, RTI | IDRV = 0 A | ±0.4 | ±2.5 | mV | |
dVOS/dT | Offset voltage drift | TA = –40°C to 85°C | ±1.5 | μV/°C | ||
PSRR | Offset voltage vs power supply | VS = ±5 V to ±22 V | ±0.2 | ±10 | μV/V | |
INPUT VOLTAGE RANGE | ||||||
VCM | Common-mode voltage range | (V−) + 3 | (V+) − 3 | V | ||
CMRR | Common-mode rejection ratio | (V−) + 3 V < VCM < (V+) − 3 V | 95 | 126 | dB | |
INPUT BIAS CURRENT | ||||||
IB | Input bias current | ±20 | ±35 | nA | ||
IOS | Input offset current | ±0.3 | ±10 | nA | ||
INPUT IMPEDANCE | ||||||
Differential | 108 || 5 | Ω || pF | ||||
Common-mode | 108 || 5 | Ω || pF | ||||
OPEN-LOOP GAIN | ||||||
AOL | Open-loop voltage gain | (V−) + 3 V < VDRV < (V+) − 3 V,
IDRV = ±24 mA |
95 | 126 | dB | |
OUTPUT | ||||||
Voltage output swing from rail | IDRV = ±24 mA | (V−) + 3 | (V+) − 3 | V | ||
ILIMIT | Short-circuit current | M2 = high | ±25.5 | ±32 | ±38.5 | mA |
ILIMIT | M2 = low | ±16 | ±20 | ±24 | mA | |
ILEAK_DRV | Output leakage current while output disabled | OD pin = L | 10 | pA | ||
FREQUENCY RESPONSE | ||||||
GBW | Gain-bandwidth product | G = 1 | 2 | MHz | ||
SR | Slew rate | 1 | V/μs |