ADS1146、ADS1147、ADS1148デバイスは高精度の16ビット・アナログA/Dコンバータ(ADC)で、多くの機能が統合されているため、センサ測定アプリケーションのシステム・コストと部品数を減らすことができます。このデバイスは、低ノイズPGA (プログラマブル・ゲイン・アンプ)、1サイクルで安定するデジタル・フィルタを備えた高精度デルタ・シグマ(ΔΣ) ADC、および内部発振回路を搭載しています。ADS1147およびADS1148デバイスには、低ドリフト係数の基準電圧と、2つのマッチングされたプログラム可能な励起電流源(IDAC)も搭載されています。
入力マルチプレクサは、ADS1148では4つ、ADS1147では2つ、ADS1146では1つの差動入力をサポートします。さらに、このマルチプレクサにはセンサのバーンアウト検出、熱電対の電圧バイアス、システム監視、汎用デジタルI/O (ADS1147およびADS1148)が組み込まれています。PGAにより、最大128V/Vのゲインを選択できます。これらの機能により、熱電対、サーミスタ、抵抗温度計(RTD)などの温度センサ測定アプリケーションや、その他抵抗性ブリッジ・センサなど小信号の測定用の完全なフロントエンド・ソリューションとなります。デジタル・フィルタは1サイクルで安定するため、入力マルチプレクサを使用するときに高速なチャネルのサイクリングが可能で、最大2kSPSのデータ速度を実現できます。20SPS以下のデータ速度では、50Hzと60Hzの両方の干渉がフィルタにより除去されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
ADS1146 | TSSOP (16) | 5.00mm×4.40mm |
ADS1147 | TSSOP (20) | 6.50mm×4.40mm |
ADS1148 | TSSOP (28) | 9.70mm×4.40mm |
VQFN (32) | 5.00mm×5.00mm |
Changes from F Revision (April 2012) to G Revision
Changes from E Revision (April 2012) to F Revision
Changes from D Revision (October 2011) to E Revision
Changes from C Revision (April 2010) to D Revision